14.8.339 OR4

This component is supported by ACT 1, ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-373. OR4 Logic Diagram
  • Function: 4-Input OR
  • Input: A, B, C, D
  • Output: Y
Table 14-652. Truth Table
ABCDY
00000
XXX11
XX1X1
X1XX1
1XXX1
Table 14-653. Modules
FamilySeqComb
All—1