14.8.344 OR5A

This component is supported by SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-378. OR5A Logic Diagram
  • Function: 5-Input OR with active low A-Input
  • Input: A, B, C, D, E
  • Output: Y
Table 14-662. Truth Table
ABCDEY
0XXXX1
X1XXX1
XX1XX1
XXX1X1
XXXX11
100000
Table 14-663. Modules
FamilySeqComb
SX, SX-A, SX-S, eX—1