14.8.183 DFMPCA

This component is supported by Accelerator family.

Figure 14-215. DFMPCA Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data, rising-edge triggered Clock, and active-low Preset and Clear
  • Input: CLK, A, B, S, E, PRE, CLR
  • Output: Q
Table 14-342. Truth Table
CLRPRESCLKQn+1
0XXX0
10XX1
110↑A
111↑B
Table 14-343. Modules
FamilySeqComb
All listed1—